* 2SC5876_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SC5876_TH Tj Ta C1 Tj Ta 95.1u C2 2 Ta 128u C3 3 Ta 901u C4 4 Ta 121m R1 Tj 2 6.29 R2 2 3 29.7 R3 3 4 189 R4 4 Ta 105 .ENDS 2SC5876_TH