* 2SC4617EB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SC4617EB_TH Tj Ta C1 Tj Ta 41.0u C2 2 Ta 41.6u C3 3 Ta 634u C4 4 Ta 175m R1 Tj 2 10.4 R2 2 3 52.1 R3 3 4 174 R4 4 Ta 83.1 .ENDS 2SC4617EB_TH