* 2SC4081UB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SC4081UB_TH Tj Ta C1 Tj Ta 46.8u C2 2 Ta 41.0u C3 3 Ta 635u C4 4 Ta 152m R1 Tj 2 11.0 R2 2 3 48.9 R3 3 4 151 R4 4 Ta 98.1 .ENDS 2SC4081UB_TH