* 2SC4081_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/02/04 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SC4081_TH Tj Ta C1 Tj Ta 52.5u C2 2 Ta 40.9u C3 3 Ta 847u C4 4 Ta 118m R1 Tj 2 10.4 R2 2 3 37.8 R3 3 4 204 R4 4 Ta 88.4 .ENDS 2SC4081_TH