* 2SB1590K_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SB1590K_TH Tj Ta C1 Tj Ta 185u C2 2 Ta 156u C3 3 Ta 1.27m C4 4 Ta 107m R1 Tj 2 5.19 R2 2 3 17.7 R3 3 4 153 R4 4 Ta 114 .ENDS 2SB1590K_TH