* 2SB1561_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SB1561_TH Tj Ta C1 Tj Ta 370u C2 2 Ta 2.91m C3 3 Ta 43.0m C4 4 Ta 1.10 R1 Tj 2 2.74 R2 2 3 7.66 R3 3 4 34.9 R4 4 Ta 49.8 .ENDS 2SB1561_TH