* 2SB1236A_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SB1236A_TH Tj Ta C1 Tj Ta 580u C2 2 Ta 827u C3 3 Ta 19.8m C4 4 Ta 241m R1 Tj 2 586m R2 2 3 2.06 R3 3 4 14.9 R4 4 Ta 77.4 .ENDS 2SB1236A_TH