* 2SB1198K_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SB1198K_TH Tj Ta C1 Tj Ta 190u C2 2 Ta 161u C3 3 Ta 1.19m C4 4 Ta 105m R1 Tj 2 5.37 R2 2 3 17.7 R3 3 4 153 R4 4 Ta 122 .ENDS 2SB1198K_TH