* 2SB1182_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/12 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SB1182_TH Tj Ta C1 Tj Ta 539u C2 2 Ta 7.47m C3 3 Ta 97.6m C4 4 Ta 1.20 R1 Tj 2 2.45 R2 2 3 2.73 R3 3 4 23.0 R4 4 Ta 50.1 .ENDS 2SB1182_TH