* 2SA1774EB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SA1774EB_TH Tj Ta C1 Tj Ta 46.9u C2 2 Ta 45.9u C3 3 Ta 671u C4 4 Ta 178m R1 Tj 2 10.1 R2 2 3 51.6 R3 3 4 171 R4 4 Ta 85.1 .ENDS 2SA1774EB_TH