* 2SA1774_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SA1774_TH Tj Ta C1 Tj Ta 50.8u C2 2 Ta 52.4u C3 3 Ta 571u C4 4 Ta 155m R1 Tj 2 9.49 R2 2 3 49.6 R3 3 4 244 R4 4 Ta 91.3 .ENDS 2SA1774_TH