* 2SA1576A_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SA1576A_TH Tj Ta C1 Tj Ta 50.1u C2 2 Ta 58.1u C3 3 Ta 837u C4 4 Ta 105m R1 Tj 2 9.92 R2 2 3 36.8 R3 3 4 206 R4 4 Ta 108 .ENDS 2SA1576A_TH