* 2SA1037AK_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/06 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SA1037AK_TH Tj Ta C1 Tj Ta 55.9u C2 2 Ta 60.2u C3 3 Ta 1.09m C4 4 Ta 105m R1 Tj 2 8.96 R2 2 3 29.3 R3 3 4 164 R4 4 Ta 117 .ENDS 2SA1037AK_TH