* 2SA1036K_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SA1036K_TH Tj Ta C1 Tj Ta 115u C2 2 Ta 110u C3 3 Ta 1.15m C4 4 Ta 121m R1 Tj 2 6.21 R2 2 3 19.9 R3 3 4 156 R4 4 Ta 120 .ENDS 2SA1036K_TH