* RSB6.8F2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB6.8F2_TH Tj Ta C1 Tj Ta 52.3u C2 2 Ta 60.5u C3 3 Ta 832u C4 4 Ta 109m R1 Tj 2 9.16 R2 2 3 36.5 R3 3 4 204 R4 4 Ta 106 .ENDS RSB6.8F2_TH