* RSB27V_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB27V_TH Tj Ta C1 Tj Ta 80.1u C2 2 Ta 388u C3 3 Ta 6.30m C4 4 Ta 2.39 R1 Tj 2 9.58 R2 2 3 69.1 R3 3 4 119 R4 4 Ta 29.7 .ENDS RSB27V_TH