* RSB16VA_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB16VA_TH Tj Ta C1 Tj Ta 87.1u C2 2 Ta 713u C3 3 Ta 14.5m C4 4 Ta 1.03 R1 Tj 2 17.6 R2 2 3 41.0 R3 3 4 69.8 R4 4 Ta 43.1 .ENDS RSB16VA_TH