* DVDZ9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/16 .MODEL DVDZ9_1B D + IS=332.20E-18 + N=1.0313 + RS=.19336 + IKF=3.7915 + CJO=35.351E-12 + M=.59127 + VJ=.80399 + ISR=23.506E-12 + BV=9.0400 + IBV=4.9900E-3 + TT=144.27E-9 + NBV=0.2 + TBV1=0.00058 + NBVL=0.5 + IBVL=1.0000E-5