* DVDZ36B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/18 .MODEL DVDZ36B D + IS=824.18E-18 + N=1.0477 + RS=.23601 + IKF=5.7028 + CJO=16.153E-12 + M=.47491 + VJ=.80269 + ISR=16.120E-12 + BV=35.970 + IBV=2.0000E-3 + TT=288.54E-9 + NBV=0.3 + TBV1=0.00088