* DUMZ36K D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/03/02 .MODEL DUMZ36K D + IS=461.08E-18 + N=1.0356 + RS=.14319 + IKF=.12695 + CJO=8.4336E-12 + M=.34393 + VJ=.81062 + ISR=26.145E-12 + BV=35.970 + IBV=5.0000E-3 + TT=317.39E-9 + NBV=0.3 + TBV1=0.00084