* DUDZS9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/14 .MODEL DUDZS9_1B D + IS=1.2518E-15 + N=1.0850 + RS=.15811 + IKF=2.4388 + CJO=20.555E-12 + M=.36771 + VJ=.83821 + ISR=36.972E-12 + BV=9.0400 + IBV=4.9900E-3 + TT=157.25E-9 + NBV=0.2 + TBV1=0.0007 + NBVL=0.5 + IBVL=1.0000E-5