* DUDZS36B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/20 .MODEL DUDZS36B D + IS=5.4180E-15 + N=1.1230 + RS=.18055 + IKF=1.8373 + CJO=8.0596E-12 + M=.32527 + VJ=.80651 + ISR=27.818E-12 + BV=35.970 + IBV=5.0000E-3 + TT=357.79E-9 + NBV=0.3 + TBV1=0.00084