* DTFZ39B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/14 .MODEL DTFZ39B D + IS=4.2675E-15 + N=1.0582 + RS=54.885E-3 + IKF=.34301 + CJO=32.600E-12 + M=.34409 + VJ=.75393 + ISR=1.2494E-12 + NR=3 + BV=36.275 + IBV=5.0000E-3 + TT=370n + NBV=0.5 + TBV1=0.00095