* DTDZ9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/28 .MODEL DTDZ9_1B D + IS=3.2239E-15 + N=1.0228 + RS=69.504E-3 + IKF=13.669 + CJO=372.45E-12 + M=.3824 + VJ=.81176 + ISR=36.838E-12 + BV=9.1000 + IBV=9.990E-3 + TT=327.49E-9 + NBV=0.3 + TBV1=0.00057 + NBVL=1 + IBVL=1.000E-5