* DTDZ30B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/29 .MODEL DTDZ30B D + IS=4.5055E-15 + N=1.0301 + RS=94.841E-3 + IKF=14.702 + CJO=115.20E-12 + M=.33266 + VJ=.8018 + ISR=30.417E-12 + BV=30 + IBV=10.000E-3 + TT=520.81E-9 + NBV=0.3 + TBV1=0.00102