* DRLZ9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/19 .MODEL DRLZ9_1B D + IS=9.4231E-15 + N=1.1162 + RS=.10897 + IKF=28.684 + CJO=70.707E-12 + M=.38592 + VJ=.80313 + ISR=45.592E-12 + BV=8.7900 + IBV=19.985E-3 + TT=93.775E-9 + NBV=0.3 + TBV1=0.00072