* DRLZ39B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/19 .MODEL DRLZ39B D + IS=189.06E-15 + N=1.2336 + RS=62.541E-3 + IKF=.49044 + CJO=20.301E-12 + M=.33394 + VJ=.80052 + ISR=26.551E-12 + BV=36.275 + IBV=5.0000E-3 + TT=256.80E-9 + NBV=0.3 + TBV1=0.0008