* DPTZ9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/27 .MODEL DPTZ9_1B D + IS=3.4312E-15 + N=1.0205 + RS=27.663E-3 + IKF=.59218 + CJO=410.36E-12 + M=.35044 + VJ=.81548 + ISR=39.439E-12 + BV=9.7470 + IBV=39.985E-3 + TT=271.23E-9 + NBV=0.15 + TBV1=0.0006 + NBVL=1 + IBVL=1.5000E-5