* DPTZ36B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/28 .MODEL DPTZ36B D + IS=22.137E-15 + N=1.0777 + RS=4.7841E-3 + IKF=.4052 + CJO=126.75E-12 + M=.38653 + VJ=.85698 + ISR=22.958E-12 + BV=39.240 + IBV=10.000E-3 + TT=565.54E-9 + NBV=0.05 + TBV1=0.00087