* DMTZJ9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/10 .MODEL DMTZJ9_1B D + IS=1.8703E-15 + N=1.0603 + RS=73.350E-3 + IKF=.48532 + CJO=70.727E-12 + M=.25487 + VJ=.8006 + ISR=61.446E-12 + BV=8.7900 + IBV=4.9900E-3 + TT=137.06E-9 + NBV=0.2 + TBV1=0.00075 + NBVL=0.5 + IBVL=1.0000E-5