* DMTZJ39B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/18 .MODEL DMTZJ39B D + IS=74.547E-15 + N=1.1812 + RS=37.155E-3 + IKF=.24777 + CJO=18.483E-12 + M=.35822 + VJ=.71246 + ISR=24.499E-12 + BV=36.275 + IBV=5.0000E-3 + TT=281.33E-9 + NBV=0.3 + TBV1=0.0008