* DEDZV9_1B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/07 .MODEL DEDZV9_1B D + IS=201.92E-18 + N=1.0271 + RS=.25962 + IKF=1.1336 + CJO=19.400E-12 + M=.37163 + VJ=.75692 + ISR=2.2164E-12 + NR=2.5000 + BV=9.0400 + IBV=5.0000E-3 + TT=102n + NBV=0.2 + TBV1=0.0006 + NBVL=10 + IBVL=3n