* DEDZV36B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/04 .MODEL DEDZV36B D + IS=8.4106E-15 + N=1.1365 + RS=.2663 + IKF=.47397 + CJO=6.8000E-12 + M=.35686 + VJ=.80868 + ISR=869.34E-15 + NR=3.0000 + BV=35.970 + IBV=5.0000E-3 + TT=205n + NBV=0.5 + TBV1=0.00086