* DEDZ36B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/01/23 .MODEL DEDZ36B D + IS=893.02E-18 + N=1.0526 + RS=.5863 + IKF=10.363 + CJO=16.153E-12 + M=.47491 + VJ=.80269 + ISR=16.157E-12 + BV=35.970 + IBV=2.0000E-3 + TT=489.07E-9 + NBV=0.3 + TBV1=0.00088