* DCDZ16B D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/02/16 .MODEL DCDZ16B D + IS=348.59E-18 + N=1.0324 + RS=.19424 + IKF=3.8413 + CJO=23.911E-12 + M=.50184 + VJ=.81516 + ISR=28.355E-12 + BV=16.180 + IBV=5.0000E-3 + TT=180.34E-9 + NBV=0.3 + TBV1=0.0007