* DSTZ6_8T D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/19 .MODEL DSTZ6_8T D + IS=121.28E-18 + N=1.0086 + RS=.21944 + IKF=.13889 + CJO=18.108E-12 + M=.3538 + VJ=.80345 + ISR=66.267E-12 + NR=3 + BV=6.8050 + IBV=4.9900E-3 + TT=274.11E-9 + NBV=0.3 + TBV1=0.00048 + NBVL=13 + IBVL=1.0000E-7