* DFTZ30E D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/02 .MODEL DFTZ30E D + IS=517.48E-18 + N=1.0424 + RS=.19251 + IKF=.13647 + CJO=9.0937E-12 + M=.32393 + VJ=.8043 + ISR=27.367E-12 + BV=29.940 + IBV=5.0000E-3 + TT=317.39E-9 + NBV=0.3 + TBV1=0.00086