* DEMZ6_8JA D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/18 .MODEL DEMZ6_8JA D + IS=303.96E-18 + N=1.0270 + RS=.66334 + IKF=.14472 + CJO=19.068E-12 + M=.32719 + VJ=.80786 + ISR=82.695E-12 + BV=6.8050 + IBV=4.9900E-3 + TT=33.182E-9 + NBV=0.3 + TBV1=0.00045 + NBVL=1 + IBVL=1.0000E-5