* DRSBC6_8CS D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/19 .SUBCKT DRSBC6_8CS 1 2 D1 1 3 ZD D2 2 3 ZD .MODEL ZD D + RS=30 + CJO=4.6018E-12 + M=.30818 + VJ=.80109 + ISR=225.89E-15 + BV=6.2250 + IBV=5.0000E-3 + NBV=0.5 + TBV1=0.0004 + NBVL=12 + IBVL=2.0000E-7 .ENDS DRSBC6_8CS