* DFMN1 D model * Date: 2008/11/13 .MODEL DFMN1 D + IS=2.0235E-9 + N=1.7300 + RS=1.6409 + IKF=17.788 + EG=1.1500 + CJO=1.8691E-12 + M=.19217 + VJ=.80284 + ISR=1.7281E-9 + NR=2.6000 + BV=80 + TT=28.300E-9