* DDAP222M D model * Date: 2008/11/05 .MODEL DDAP222M D + IS=3.8311E-12 + N=1.1556 + RS=.16041 + IKF=1.0156E-3 + CJO=2.9921E-12 + M=.17376 + VJ=.80381 + ISR=1.0089E-9 + NR=2.5000 + BV=80 + TT=27.500E-9