* DDAN217W D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/23 .MODEL DDAN217W D + IS=17.016E-9 + N=2.0707 + RS=.52457 + IKF=5.8608 + CJO=729.45E-15 + M=.1147 + VJ=.80147 + ISR=4.4500E-9 + BV=80 + TT=9.6594E-9