* D1SS355 D model * Date: 2008/11/13 .MODEL D1SS355 D + IS=474.74E-12 + N=1.5719 + RS=1.2568 + IKF=6.9305 + EG=1.0500 + CJO=1.0482E-12 + M=59.112E-3 + VJ=.82039 + ISR=12.323E-9 + NR=2.5000 + BV=90 + TT=21.300E-9