* D1SS133 D model * Date: 2008/11/19 .MODEL D1SS133 D + IS=22.516E-15 + N=.96235 + RS=1.1150 + IKF=1.7419E-3 + EG=1.1500 + CJO=858.45E-15 + M=.152 + VJ=1.6939 + ISR=7.3744E-9 + NR=2.1000 + BV=90 + TT=13.500E-9