* DRB751SM-40 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/10/26 .MODEL DRB751SM-40 D + IS=144.09E-9 + N=1.2703 + RS=3.7107 + IKF=878.15E-6 + XTI=2 + EG=.63 + CJO=2.1000E-12 + M=.38001 + VJ=.76559 + ISR=15.952E-9 + NR=1.3000 + BV=40 + TT=10.820E-9