* DRB751S-40 D model * Date: 2008/10/21 .MODEL DRB751S-40 D + IS=40.052E-9 + N=1.0719 + RS=10.999 + IKF=8.4500 + XTI=2 + EG=.6 + CJO=2.2269E-12 + M=.31809 + VJ=.63828 + ISR=32.517E-9 + NR=1.3000 + BV=40 + TT=10.200E-9