* DRB751CS-40 D model * Date: 2008/10/21 .MODEL DRB751CS-40 D + IS=35.777E-9 + N=1.1234 + RS=11.540 + IKF=5.4426 + XTI=2 + EG=.63 + CJO=1.9144E-12 + M=.46578 + VJ=.50335 + ISR=11.424E-9 + NR=1.3000 + BV=40 + TT=30.300E-9