* DRB721Q-40 D model * Date: 2008/10/21 .MODEL DRB721Q-40 D + IS=40.997E-9 + N=1.1803 + RS=7.1886 + IKF=6.5400 + XTI=2 + EG=.62 + CJO=2.9991E-12 + M=.3046 + VJ=.56639 + ISR=3.0144E-9 + NR=1.2000 + BV=40 + TT=8.0000E-9