* DRB541XN D model * Date: 2008/10/21 .MODEL DRB541XN D + IS=795.50E-9 + N=1.0510 + RS=.864 + IKF=45.154 + XTI=2 + EG=.62 + CJO=17.116E-12 + M=.50871 + VJ=.5777 + ISR=449.95E-9 + NR=1.4000 + BV=30 + TT=13.500E-9