* DRB531S-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/05/29 .MODEL DRB531S-30 D + IS=794.81E-9 + N=1.0551 + RS=.88211 + IKF=39.783 + XTI=2 + EG=.65 + CJO=16.000E-12 + M=.52714 + VJ=.67271 + ISR=514.55E-9 + NR=1.7000 + BV=30 + TT=7.5020E-9 + TRS1=0.003